SAE Flareless Straight Thread Elbow, 3/4 SAE Flareless x 3/4-16 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A SAE Flareless

Shape

N/A Elbow

Tube OD

N/A 3/4 in

End Connections

N/A SAE Flareless x Male SAE

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by Male SAE Straight Thread

Dimensions

T

N/A 1 1/16-12

D1

N/A 0.42 in

I

N/A 0.31 in

L

N/A 2.14 in

L1

N/A 1.25 in

L2

N/A 1.45 in

L3

N/A 0.55 in

LL

N/A 0.96 in

T1

N/A 3/4-16

W Wrench Flat

N/A 1 1/16 in

W1 Hex

N/A 7/8 in