SAE Flareless Bulkhead Union Elbow, 2 SAE Flareless x 2 SAE Flareless, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 2 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 2 in

Brand Series

N/A SAE Flareless

Shape

N/A Elbow

Tube OD

N/A 2 in

End Connections

N/A SAE Flareless x SAE Flareless

Production Category

N/A 4

Specialty

N/A Bulkhead

End Connection Type

N/A SAE Flareless Tube End

Dimensions

D Through Hole

N/A 1.81 in

T

N/A 2 1/2-12

I

N/A 0.49 in

L

N/A 4.61 in

L1

N/A 3.29 in

L2

N/A 3.77 in

L3

N/A 1.38 in

L4

N/A 0.67 in

L5

N/A 2.39 in

W Wrench Flat

N/A 2 1/2 in

W1 Hex

N/A 2 3/4 in

Z

N/A 2.50 in