SAE Flareless Bulkhead Union Elbow, 7/8 SAE Flareless x 7/8 SAE Flareless, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 7/8 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 7/8 in

Brand Series

N/A SAE Flareless

Shape

N/A Elbow

Tube OD

N/A 7/8 in

End Connections

N/A SAE Flareless x SAE Flareless

Production Category

N/A 4

Specialty

N/A Bulkhead

End Connection Type

N/A SAE Flareless Tube End

Dimensions

D Through Hole

N/A 0.72 in

T

N/A 1 3/16-12

I

N/A 0.35 in

L

N/A 3.08 in

L1

N/A 2.19 in

L2

N/A 2.55 in

L3

N/A 1.38 in

L4

N/A 0.67 in

L5

N/A 1.70 in

W Wrench Flat

N/A 1 5/16 in

W1 Hex

N/A 1 1/2 in

Z

N/A 1.19 in