SAE Flareless Bulkhead Union Elbow, 5/8 SAE Flareless x 5/8 SAE Flareless, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 5/8 in

Brand Series

N/A SAE Flareless

Shape

N/A Elbow

Tube OD

N/A 5/8 in

End Connections

N/A SAE Flareless x SAE Flareless

Production Category

N/A 4

Specialty

N/A Bulkhead

End Connection Type

N/A SAE Flareless Tube End

Dimensions

D Through Hole

N/A 0.50 in

T

N/A 7/8-14

I

N/A 0.35 in

L

N/A 2.80 in

L1

N/A 1.95 in

L2

N/A 2.27 in

L3

N/A 1.27 in

L4

N/A 0.61 in

L5

N/A 1.52 in

W Wrench Flat

N/A 7/8 in

W1 Hex

N/A 1 1/8 in

Z

N/A 0.88 in