SAE Flareless Elbow, 1 1/2 SAE Flareless x 1 1/2 SAE Flareless, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1 1/2 in

Connection 2 - Type

N/A SAE Flareless

Connection 2 - Size

N/A 1 1/2 in

Brand Series

N/A SAE Flareless

Shape

N/A Elbow

Tube OD

N/A 1 1/2 in

End Connections

N/A SAE Flareless x SAE Flareless

Production Category

N/A 1

End Connection Type

N/A SAE Flareless Tube End

Dimensions

I

N/A 0.49 in

L

N/A 2.02 in

L1

N/A 0.67 in

L2

N/A 2.74 in

W Wrench Flat

N/A 1 7/8 in