SAE Flareless Long Male Elbow, 1/8 SAE Flareless x 1/8-27 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A SAE Flareless

Shape

N/A Elbow

Tube OD

N/A 1/8 in

End Connections

N/A SAE Flareless x MNPT

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by Male National Pipe Thread

Dimensions

D

N/A 0.09 in

T

N/A 5/16-24

D1

N/A 0.19 in

L

N/A 1.08 in

L1

N/A 0.77 in

L2

N/A 1.00 in

L3

N/A 0.36 in

LL

N/A 0.76 in

PT

N/A 1/8-27

W Wrench Flat

N/A 7/16 in