SAE Flareless Female Elbow, 1/8 SAE Flareless x 1/8-27 FNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A SAE Flareless

Shape

N/A Elbow

Tube OD

N/A 1/8 in

End Connections

N/A SAE Flareless x FNPT

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by Female National Pipe Thread

Dimensions

D

N/A 0.09 in

T

N/A 1/8-24

I

N/A 0.19 in

L

N/A 1.14 in

L1

N/A 0.83 in

L2

N/A 0.66 in

L3

N/A 0.36 in

PT

N/A 1/8-27

W Wrench Flat

N/A 9/16 in