Soft-Sea SAE, Straight Thread Elbow, 1/2 in Male Face-Sealx 9/16-18 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Male O-ring Face Seal

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Straight

Tube OD

N/A 1/2 in

End Connections

N/A Male Face-Seal x Male SAE

Production Category

N/A 1

End Connection Type

N/A SAE Male O-ring Face Seal by Male SAE Straight Thread

Dimensions

D

N/A 0.378 in

T

N/A 13/16-16

D1

N/A 0.264 in

L

N/A 1.10 in

L1

N/A 1.44 in

LL

N/A 0.97 in

T1

N/A 9/16-18

W Hex

N/A 3/4 in

W1 Wrench Flat

N/A 3/4 in