Soft-Sea SAE, Straight Thread Elbow, 3/8 in Male Face-Sealx 3/4-16 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Male O-ring Face Seal

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Elbow

Tube OD

N/A 3/8 in

End Connections

N/A Male Face-Seal x Male SAE

Production Category

N/A 1

End Connection Type

N/A SAE Male O-ring Face Seal by Male SAE Straight Thread

Dimensions

D

N/A 0.264 in

T

N/A 11/16-16

D1

N/A 0.378 in

L

N/A 1.04 in

L1

N/A 1.60 in

LL

N/A 1.06 in

T1

N/A 3/4-16

W Hex

N/A 15/16 in

W1 Wrench Flat

N/A 3/4 in