Soft-Sea SAE, Straight Thread Elbow, 1/4 in Male Face-Sealx 7/16-20 Male SAE, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Male O-ring Face Seal

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Elbow

Tube OD

N/A 1/4 in

End Connections

N/A Male Face-Seal x Male SAE

Production Category

N/A 4

End Connection Type

N/A SAE Male O-ring Face Seal by Male SAE Straight Thread

Dimensions

D

N/A 0.172 in

T

N/A 9/16-18

D1

N/A 0.172 in

L

N/A 0.85 in

L1

N/A 1.29 in

LL

N/A 0.86 in

T1

N/A 7/16-20

W Hex

N/A 5/8 in

W1 Wrench Flat

N/A 9/16 in