Soft-Sea SAE Male Elbow, 1/2 Male Face-Seal x 3/8-18 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Male O-ring Face Seal

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Brand Series

N/A Soft-Seal SAE

Shape

N/A Elbow

Tube OD

N/A 1/2 in

End Connections

N/A Male Face-Seal x MNPT

Production Category

N/A 1

End Connection Type

N/A SAE Male O-ring Face Seal by Male National Pipe Thread

Dimensions

D

N/A 0.378 in

T

N/A 13/16-16

D1

N/A 0.406 in

L

N/A 1.10 in

L1

N/A 1.22 in

LL

N/A 0.87 in

PT

N/A 3/8-18

W Wrench Flat

N/A 3/4 in