Soft-Sea SAE Male Elbow, 1/4 Male Face-Seal x 1/8-27 MNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Male O-ring Face Seal

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A Soft-Seal SAE

Shape

N/A Elbow

Tube OD

N/A 1/4 in

End Connections

N/A Male Face-Seal x MNPT

Production Category

N/A 4

End Connection Type

N/A SAE Male O-ring Face Seal by Male National Pipe Thread

Dimensions

D

N/A 0.172 in

T

N/A 9/16-18

D1

N/A 0.188 in

L

N/A 0.85 in

L1

N/A 0.80 in

LL

N/A 0.57 in

PT

N/A 1/8-27

W Wrench Flat

N/A 9/16 in