SAE 37° Flared Swivel Nut Elbow, 3/16 Male SAE 37° Flared x 3/16 SAE 37° Flared Swivel, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 3/16 in

Connection 2 - Type

N/A Female SAE 37° Swivel

Connection 2 - Size

N/A 3/16 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Elbow

Tube OD

N/A 3/16 in

End Connections

N/A Male SAE 37° Flared x SAE 37° Flared Swivel

Production Category

N/A 1

End Connection Type

N/A Male SAE 37° Flare by Female SAE 37° Flare Swivel

Dimensions

D

N/A 0.13 in

T

N/A 3/8-24

L

N/A 0.83 in

L1

N/A 0.46 in

L2

N/A 1.00 in

L3

N/A 0.67 in

T1

N/A 3/8-24

W Wrench Flat

N/A 7/16 in

W1 Hex

N/A 1/2 in