SAE 37° Flared Swivel Nut Elbow , 1/4 SAE 37° Flared Swivel x 1/4 SAE 37° Flared Swivel, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Female SAE 37° Swivel

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Female SAE 37° Swivel

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Elbow

Tube OD

N/A 1/4 in

End Connections

N/A SAE 37° Flared Swivel x SAE 37° Flared Swivel

Production Category

N/A 4

End Connection Type

N/A Female SAE 37° Flare Swivel

Dimensions

D

N/A 0.17 in

T

N/A 7/16-20

L

N/A 1.00 in

L1

N/A 0.66 in

W Wrench Flat

N/A 7/16 in

W1 Hex

N/A 9/16 in