SAE 37° Flared SAE Thread Elbow, 2 Male SAE 37° Flared x 2 1/2-12 Male SAE, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 2 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 2 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Elbow

Tube OD

N/A 2 in

End Connections

N/A Male SAE 37° Flared x Male SAE

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Male SAE Straight Thread

Dimensions

D

N/A 1.78 in

T

N/A 2 1/2-12

D1

N/A 1.78 in

L

N/A 3.06 in

L1

N/A 1.32 in

L2

N/A 2.89 in

LL

N/A 2.24 in

T1

N/A 2 1/2-12

W Wrench Flat

N/A 2 1/2 in

W1 Hex

N/A 2 3/4 in