SAE 37° Flared Bulkhead Union Elbow, 1/2 Male SAE 37° Flared x 1/2 Male SAE 37° Flared, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Elbow

Tube OD

N/A 1/2 in

End Connections

N/A Male SAE 37° Flared x Male SAE 37° Flared

Production Category

N/A 4

Specialty

N/A Bulkhead

End Connection Type

N/A Male SAE 37° Flare

Dimensions

D

N/A 0.39 in

T

N/A 3/4-16

L

N/A 1.36 in

L1

N/A 2.11 in

L2

N/A 0.64 in

L3

N/A 1.25 in

W Wrench Flat

N/A 3/4 in

W1 Hex

N/A 1 in

Z

N/A 0.75 in