SAE 37° Flared Bulkhead Union Elbow, 5/8 Male SAE 37° Flared x 5/8 Male SAE 37° Flared, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 5/8 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Elbow

Tube OD

N/A 5/8 in

End Connections

N/A Male SAE 37° Flared x Male SAE 37° Flared

Production Category

N/A 4

Specialty

N/A Bulkhead

End Connection Type

N/A Male SAE 37° Flare

Dimensions

D

N/A 0.48 in

T

N/A 7/8-14

L

N/A 1.56 in

L1

N/A 2.39 in

L2

N/A 0.74 in

L3

N/A 1.39 in

W Wrench Flat

N/A 7/8 in

W1 Hex

N/A 1 1/8 in

Z

N/A 0.88 in