SAE 37° Flared Long Male Elbow Assembly, 1/2 Male SAE 37° Flared x 3/8-18 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Brand Series

N/A SAE 37° Flared

Shape

N/A Elbow

Tube OD

N/A 1/2 in

End Connections

N/A Male SAE 37° Flared x MNPT

Production Category

N/A 3

End Connection Type

N/A Male SAE 37° Flare by Male National Pipe Thread

Dimensions

D

N/A 0.39 in

T

N/A 3/4-16

D1

N/A 0.41 in

L

N/A 1.25 in

L1

N/A 1.82 in

L2

N/A 0.64 in

LL

N/A 1.47 in

PT

N/A 3/8-18

W Wrench Flat

N/A 3/4 in