Soft-Seal Nav-Sea Straight Thread Elbow, 1 Male Face-Seal x 1 5/16-12 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Elbow

Tube OD

N/A 1 in

End Connections

N/A Male Face-Seal x Male SAE

CPV P/N

N/A H823T-16-16-SS316L

Production Category

N/A 1

End Connection Type

N/A Nav-Sea Male O-ring Face by Male SAE Straight Thread

Dimensions

D

N/A 0.875 in

T

N/A 1 5/16-12

L

N/A 1.94 in

L1

N/A 2.06 in

T1

N/A 1 1/2-12

W Wrench Flat

N/A 1 7/16 in

W1 Hex

N/A 1 5/8 in