Soft-Seal Nav-Sea Female Pipe Elbow, 1/4 Male Face-Seal x 1/8-27 FNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Straight

Tube OD

N/A 1/4 in

End Connections

N/A Male Face-Seal x FNPT

Production Category

N/A 4

End Connection Type

N/A Nav-Sea Male O-ring Face by Female National Pipe Thread

Dimensions

D

N/A 0.188 in

L

N/A 1.06 in

L1

N/A 1.06 in

PT

N/A 1/4-18

T Thread

N/A 9/16-18