Soft-Seal Nav-Sea Elbow, 1 Male Face-Seal x 1 Male Face-Seal 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Nav-Sea Male O-ring Face Seal

Connection 2 - Size

N/A 1 in

Brand Series

N/A Soft-Seal Nav-Sea

Shape

N/A Elbow

Tube OD

N/A 1 in

End Connections

N/A Male Face-Seal x Male Face-Seal

Production Category

N/A 3

End Connection Type

N/A Nav-Sea Male O-ring Face

Dimensions

D

N/A 0.875 in

L

N/A 1.940 in

L1

N/A 1.940 in

W Wrench Flat

N/A 1 5/8 in