SAE Flareless 45° Straight Thread Elbow, 5/16 SAE Flareless x 1/2-20 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 5/16 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 5/16 in

Brand Series

N/A SAE Flareless

Shape

N/A Elbow

Tube OD

N/A 5/16 in

End Connections

N/A SAE Flareless x Male SAE

Production Category

N/A 3

End Connection Type

N/A SAE Flareless Tube End by Male SAE Straight Thread

Dimensions

D1 Through Hole

N/A 0.23 in

I

N/A 0.25 in

L

N/A 1.17 in

L1

N/A 0.75 in

L2

N/A 1.05 in

L3

N/A 0.44 in

T1

N/A 1/2-20

W Wrench Flat

N/A 9/16 in

W1 Hex

N/A 5/8 in