SAE Flareless 45° Straight Thread Elbow, 1/4 SAE Flareless x 9/16-20 Male SAE, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A SAE Flareless

Shape

N/A Elbow

Tube OD

N/A 1/4 in

End Connections

N/A SAE Flareless x Male SAE

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by Male SAE Straight Thread

Dimensions

D1 Through Hole

N/A 0.28 in

I

N/A 0.23 in

L

N/A 1.12 in

L1

N/A 0.70 in

L2

N/A 1.14 in

L3

N/A 0.44 in

T1

N/A 9/16-18

W Wrench Flat

N/A 9/16 in

W1 Hex

N/A 11/16 in