SAE Flareless 45° Male Elbow, 3/8 SAE Flareless x 1/2-14 MNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A SAE Flareless

Shape

N/A Elbow

Tube OD

N/A 3/8 in

End Connections

N/A SAE Flareless x MNPT

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by Male National Pipe Thread

Dimensions

D

N/A 0.30 in

D1

N/A 0.53 in

I

N/A 0.25 in

L

N/A 1.53 in

L1

N/A 1.06 in

L2

N/A 1.17 in

L3

N/A 0.45 in

PT

N/A 1/2-14

T Thread

N/A 9/16-18

W Wrench Flat

N/A 7/8 in