SAE Flareless 45° Male Elbow, 1/8 SAE Flareless x 1/8-27 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A SAE Flareless

Shape

N/A Elbow

Tube OD

N/A 1/8 in

End Connections

N/A SAE Flareless x MNPT

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by Male National Pipe Thread

Dimensions

D

N/A 0.06 in

D1

N/A 0.19 in

I

N/A 0.19 in

L

N/A 0.95 in

L1

N/A 0.64 in

L2

N/A 0.52 in

L3

N/A 0.36 in

PT

N/A 1/8-27

T Thread

N/A 5/16-24

W Wrench Flat

N/A 7/16 in