SAE Flareless 45° Male Elbow, 3/4 SAE Flareless x 3/4-14 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Flareless

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1-11 1/2

Brand Series

N/A SAE Flareless

Shape

N/A Elbow

Tube OD

N/A 3/4 in

End Connections

N/A SAE Flareless x MNPT

Production Category

N/A 4

End Connection Type

N/A SAE Flareless Tube End by Male National Pipe Thread

Dimensions

D

N/A 0.61 in

D1

N/A 0.94 in

I

N/A 0.35 in

L

N/A 1.97 in

L1

N/A 1.41 in

L2

N/A 1.48 in

L3

N/A 0.67 in

PT

N/A 1-11 1/2

T Thread

N/A 1 1/16-12

W Wrench Flat

N/A 1 5/16 in