SAE 37° Flared Fittings 45° Elbow Assembly, 3/4 Male SAE 37° Flared x 1/2 - 14 MNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A SAE 37° Flared

Shape

N/A Elbow

Tube OD

N/A 3/4 in

End Connections

N/A Male SAE 37° Flared x MNPT

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Male National Pipe Thread

Dimensions

T

N/A 1 1/16-12

D1

N/A 0.53 in

L

N/A 1.66 in

L1

N/A 1.59 in

L2

N/A 0.85 in

PT

N/A 1/2-14

W Wrench Flat

N/A 1 1/16 in