SAE 37° Flared 45° Swivel Nut SAE Thread Elbow, 1-1/2 SAE 37° Flared Swivel x 1 7/8-12 Male SAE, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Female SAE 37° Swivel

Connection 1 - Size

N/A 1 1/2 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1 1/2 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Elbow

Tube OD

N/A 1 1/2 in

End Connections

N/A SAE 37° Flared Swivel x Male SAE

Production Category

N/A 4

End Connection Type

N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread

Dimensions

D

N/A 1.31 in

T

N/A 1 7/8-12

L

N/A 2.75 in

L1

N/A 1.91 in

L2

N/A 0.73 in

T1

N/A 1 7/8-12

W Wrench Flat

N/A 1 7/8 in

W1 Hex

N/A 2 1/4 in

W2 Hex

N/A 2 1/8 in