SAE 37° Flared Fittings 45° Elbow, 2 Male SAE 37° Flared x 2 - 11-1/2 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 2 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 2-11 1/2

Brand Series

N/A SAE 37° Flared

Shape

N/A Elbow

Tube OD

N/A 2 in

End Connections

N/A Male SAE 37° Flared x MNPT

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Male National Pipe Thread

Dimensions

T

N/A 2 1/2-12

D1

N/A 1.94 in

L

N/A 3.06 in

L1

N/A 3.00 in

L2

N/A 1.32 in

PT

N/A 2-11 1/2

W Wrench Flat

N/A 2 1/2 in