SAE 37° Flared 45° Bulkhead Union Elbow, 1 Male SAE 37° Flared x 1 Male SAE 37° Flared, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 1 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Elbow

Tube OD

N/A 1 in

End Connections

N/A Male SAE 37° Flared x Male SAE 37° Flared

Production Category

N/A 4

Specialty

N/A Bulkhead

End Connection Type

N/A Male SAE 37° Flare

Dimensions

D

N/A 0.84 in

T

N/A 1 5/16-12

L

N/A 1.47 in

L1

N/A 2.56 in

L2

N/A 0.90 in

L3

N/A 1.56 in

S

N/A 0.125 in

W Wrench Flat

N/A 1 5/16 in

W1 Hex

N/A 1 5/8 in

Z

N/A 1.31 in