CAD Cart (0)
▾
LN Series Locked Bonnet Needle Valves - Straight, Body: 316 SS, 1/8-27 FNPT x 1/8-27 FNPT, Orifice: 0.156, Stem: Chrome-Plated 316 SS Non-Rotating V-Type Shutoff, Handle: Stainless Steel T-Bar, Packing: PTFE.
Unit of Measure
Body Material |
N/A 316 SS |
Inlet Type |
N/A FNPT |
Inlet Size |
N/A 1/8-27 in |
Outlet Type |
N/A FNPT |
Outlet Size |
N/A 1/8-27 in |
Brand Series |
N/A LN Series |
Shape |
N/A Straight |
Connects |
N/A Male NPT to Male NPT |
Cv |
N/A 0.34 |
Orifice |
N/A 0.156 in4.0 mm |
Stem Type |
N/A Non-Rotating V-Type Shutoff |
Working Pressure |
N/A 6000 psig413 bar |
SSP P/N |
N/A LN4V-2PF-316 |
Packing Material |
N/A PTFE |
Stem Material |
N/A Chrome-Plated 316 SS |
Production Category |
N/A 1 |
Product Descriptions |
N/A Female NPT Needle Valve |
Description Text |
N/A Locked Bonnet Needle Valves |
Inlet Size |
N/A 1/8 |
Outlet Size |
N/A 1/8 |
A |
N/A 2 in0 mm |
D |
N/A 1.09 in27.7 mm |
E |
N/A 0.41 in10.4 mm |
F |
N/A 1.75 in44.5 mm |
G |
N/A 9/16 in14.3 mm |
H |
N/A 3.22 in |
B |
N/A 1 in25.4 mm |