CAD Cart (0)
▾
HLN Series Locked Bonnet 10K Needle Valves - Straight, Body: 316 SS, 1/4-18 FNPT x 1/4-18 FNPT, Orifice: 0.250, Stem: Chrome-Plated 316 SS Non-Rotating V-Type Shutoff, Handle: Stainless Steel T-Bar, Packing: Flexible Graphite.
Unit of Measure
Body Material |
N/A 316 SS |
Inlet Type |
N/A FNPT |
Inlet Size |
N/A 1/4-18 in |
Outlet Type |
N/A FNPT |
Outlet Size |
N/A 1/4-18 in |
Brand Series |
N/A HLN Series |
Shape |
N/A Straight |
Connects |
N/A Male NPT to Male NPT |
Cv |
N/A 0.85 |
Orifice |
N/A 0.250 in6.4 mm |
Stem Type |
N/A Non-Rotating V-Type Shutoff |
Working Pressure |
N/A 10,000 psig689 bar |
SSP P/N |
N/A LN6VG-4PF-316 |
Packing Material |
N/A Flexible Graphite |
Stem Material |
N/A Chrome-Plated 316 SS |
Production Category |
N/A 3 |
Product Descriptions |
N/A Female NPT Needle Valve |
Description Text |
N/A High Pressure Locked Bonnet Needle Valves |
Inlet Size |
N/A 1/4 |
Outlet Size |
N/A 1/4 |
A |
N/A 5.58 in141.7 mm |
D |
N/A 1.34 in34 mm |
E |
N/A 0.63 in16 mm |
F |
N/A 2.5 in63.5 mm |
G |
N/A 1 1/32 in26.2 mm |
H |
N/A 3.79 in |
B |
N/A 1.56 in39.6 mm |