The TurnPro Depth Marking Tool provides and easy way to be sure that tubing is properly inserted in the tube fitting. This is especially convenience when installing prebent tubing or where confined spaces make it difficult to push tubing into the tube fitting. Features:
Sizes from 1/4 to 1 in. 6 to 25 mm.
Compact size
Viewing port allow visual confirmation that the tubing has been properly inserted.
TurnPro ratchet wrenches speed the installation of tube fittings and valves, and other hex nuts and bolts. The open jaw design makes it easy to slip the wrenches onto fittings and fasteners, even in tight spaces. The 1/12th turn ratcheting makes installing fittings and fasteners in tight spaces faster and easier.
Features
12-point contact distributes torque pressures evenly on the flats of the hex, not at the corners.
Fractional hex sizes: 9/16, 5/8, 11/ 16, 13/16, 1, and 1 1/8 in.
The TurnPro Manual Preswaging Tool (MPT) allows fitters to apply tube-fitting ferrules to the tubing prior to final installation. Apply the ferrule reduces allows final installation of the tubing with approximation 1/2 turn from from finger tight. This is especially convenient when installing tubing systems in tough conditions or in tight spaces. Features:
Sizes from 1/4 to 1 in. 6 to 25 mm.
Compact size
Hardened steel insert for accurate swaging of ferrules.
Threaded brass cap protects thread while in storage or your toolbox.
SSP TurnPro Tube Fitting Gap Gauges ensure that tube fitting are properly tighted up. The gage is a no-go gage, which means that when the fitting is properly tightened, the gage should not fit between the shoulder of the tube fitting and the fitting nut. Features:
1/4 to 1 in. size (6 mm to 25 mm)
3/4 and 1 in. (16 and 25 mm) sizes measure from both tradition and snug installation guide lines.