Tube stub adaptes are used to connect and adapt tube fitting ends to different size tube fittings and pipe fitting end connectons. They also allow closer coupling of valves to fitting runs. They can also allow the positioning of elbows, tee, crosses, valves, gauges and other instruments for easier installation and maintenance.
Bulkhead tube stub adapters make tube runs and instrument installtion through barriers such as instrument enclosure, analyzer cabinets and bulkheads faster and easier.
SSP offers tube stub adapters in Duolok tube end, male NPT, Female NPT and male and female BSPT fittings.
Tube adapters are available in 316 SS, Alloy 400, Alloy C-276 and brass. Other Alloys are available./Asset/D-R_SOLIDWORKS.jpg
Port connects are tube adapter fittings that allow fittings and valves to be closely coupled. One end of the fitting is machined to look and worked like a preswaged tube end. The other end is a tube adapter. /Asset/D-PC_SOLIDWORKS.jpg
SSP dielectric fittings are designed to isolate monitoring andcontrol instruments and equipment from electrical current and voltages. Manufactured in 316 stainless steel with thermoplastic insulators SSP dielectric fittings provide high dielectric strength in applications up to 5,000 psig. Typical applications for dielectric fittings are on impulse lines in natural gas pipeline monitoring stations.
The SSP Instrumentation Dielectric Adapter is supplied with pre-swaged 3/8” nut and ferrules. The dielectric connection has a captive 1/2” nut. A dielectric stop collar and assembly instructions are also supplied with the adapter. By using 3/8 and 1/2 in tube-ended and pipe-ended By combining SSP tube fittings with the adapter, a wide range of dielectric fitting configurations can be built. Factory assembled Dielectric Unions are also available.
Specifications
MAWP: Up to 5000 psig
Temperature: -60 to 200°F
Body Material: 316 SS
Insulator: Polyamide-imide
Electrical Resistance: 1.0 x 10E7 Ohm at 70°F (20°C) at 10 VDC @50% relative humidity; voltage breakdown resistance of 3,000 VDC.
(6)Duolok calibration unions are used to connect tube systems to pressure transmitters. SSP offers calibration unions with 1/4-28 UNF and 5/16-24 UNF and 5/16-24 UNF threads typically used with Honeywell and Rosemont units respectively. /Asset/D-CU2_SOLIDWORKS.jpg