300 series ball valves are multipurpose ball valves providing leak-tight quarter-turn shut off and directional flow control for process instrumentation, control, utility and process and a wide variety of application requiring 5000 psig.
Our website contains the most popular 300 Series Ball Valve configurations - more configurations are available. To specify other configurations, please contact SSP Customer Service.
Specifications
Pressure: Up to 5000 psig (344 bar)
Temperature: Up to 350° F (176° C)
Body Materials: 316 SS, Brass
Seat Material: PTFE, PCTFE
Orifices: 0.093 to 0.437 (2.36 to 11.1 mm)
Configurations: 2-way and 3-way configurations
End Connections:
Types:Duolok, Unilok and Griplok tube fittings and TruFit NPT pipe fittings
Size: 1/8 to 1/2 in.
Testing:100% tested with Nitrogen to 1000 psig (68 bar)
300 series ball valves are multipurpose ball valves providing leak-tight quarter-turn shut off and directional flow control for process instrumentation, control, utility and process and a wide variety of application requiring 5000 psig.
Our website contains the most popular 300 Series ball valve configurations - more configurations are available. To specify other configurations, contact SSP Customer Service.
Specifications
Pressure: Up to 5000 psig (344 bar)
Temperature: Up to 350° F (176° C)
Body Materials: 316 SS, Brass
Seat Material: PTFE, PCTFE
Orifices: 0.093 to 0.437 (2.36 to 11.1 mm)
Configurations: 2-way and 3-way configurations
End Connections:
Types:Duolok, Unilok and Griplok tube fittings and TruFit NPT pipe fittings
Size: 1/8 to 1/2 in.
Testing:100% tested with Nitrogen to 1000 psig (68 bar)