Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size |
|---|---|---|---|---|---|---|
| S12E | 90° Union Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/4 in | SAE Male O-ring Face Seal | 3/4 in |
| S16E | 90° Union Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 in | SAE Male O-ring Face Seal | 1 in |
| S24E | 90° Union Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 1/2 in | SAE Male O-ring Face Seal | 1 1/2 in |
| S4E | 90° Union Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/4 in | SAE Male O-ring Face Seal | 1/4 in |
| S6E | 90° Union Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/8 in | SAE Male O-ring Face Seal | 3/8 in |
| S8E | 90° Union Elbow - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/2 in | SAE Male O-ring Face Seal | 1/2 in |
| S4BUX | Bulkhead Union - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/4 in | SAE Male O-ring Face Seal | 1/4 in |
| S10T | Union Tee - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 5/8 in | SAE Male O-ring Face Seal | 5/8 in |
| S12T | Union Tee - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/4 in | SAE Male O-ring Face Seal | 3/4 in |
| S16T | Union Tee - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 in | SAE Male O-ring Face Seal | 1 in |
| S20T | Union Tee - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 1/4 in | SAE Male O-ring Face Seal | 1 1/4 in |
| S24T | Union Tee - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 1/2 in | SAE Male O-ring Face Seal | 1 1/2 in |
| S4T | Union Tee - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/4 in | SAE Male O-ring Face Seal | 1/4 in |
| S6T | Union Tee - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/8 in | SAE Male O-ring Face Seal | 3/8 in |
| S8T | Union Tee - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/2 in | SAE Male O-ring Face Seal | 1/2 in |
| S10U | Straight Union - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 5/8 in | SAE Male O-ring Face Seal | 5/8 in |
| S12U | Straight Union - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/4 in | SAE Male O-ring Face Seal | 3/4 in |
| S16U | Straight Union - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 in | SAE Male O-ring Face Seal | 1 in |
| S24U | Straight Union - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1 1/2 in | SAE Male O-ring Face Seal | 1 1/2 in |
| S4U | Straight Union - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/4 in | SAE Male O-ring Face Seal | 1/4 in |
| S6U | Straight Union - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 3/8 in | SAE Male O-ring Face Seal | 3/8 in |
| S8U | Straight Union - SAE ORFS | 316 SS | SAE Male O-ring Face Seal | 1/2 in | SAE Male O-ring Face Seal | 1/2 in |
| S12E-M | 90° Union Elbow - SAE ORFS | Alloy 400 | SAE Male O-ring Face Seal | 3/4 in | SAE Male O-ring Face Seal | 3/4 in |
| S16E-M | 90° Union Elbow - SAE ORFS | Alloy 400 | SAE Male O-ring Face Seal | 1 in | SAE Male O-ring Face Seal | 1 in |
| S24E-M | 90° Union Elbow - SAE ORFS | Alloy 400 | SAE Male O-ring Face Seal | 1 1/2 in | SAE Male O-ring Face Seal | 1 1/2 in |