Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size |
|---|---|---|---|---|---|---|
| P10E | 90° Union Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 5/8 in | Nav-Sea Male O-ring Face Seal | 5/8 in |
| P12E | 90° Union Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 3/4 in | Nav-Sea Male O-ring Face Seal | 3/4 in |
| P12E-M | 90° Union Elbow - Nav-Sea ORFS | Alloy 400 | Nav-Sea Male O-ring Face Seal | 3/4 in | Nav-Sea Male O-ring Face Seal | 3/4 in |
| P16E | 90° Union Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1 in | Nav-Sea Male O-ring Face Seal | 1 in |
| P20E | 90° Union Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1 1/4 in | Nav-Sea Male O-ring Face Seal | 1 1/4 in |
| P24E | 90° Union Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1 1/2 in | Nav-Sea Male O-ring Face Seal | 1 1/2 in |
| P4E | 90° Union Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1/4 in | Nav-Sea Male O-ring Face Seal | 1/4 in |
| P6E | 90° Union Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 3/8 in | Nav-Sea Male O-ring Face Seal | 3/8 in |
| P8E | 90° Union Elbow - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1/2 in | Nav-Sea Male O-ring Face Seal | 1/2 in |
| P8E-M | 90° Union Elbow - Nav-Sea ORFS | Alloy 400 | Nav-Sea Male O-ring Face Seal | 1/2 in | Nav-Sea Male O-ring Face Seal | 1/2 in |
| P10X | Union Cross - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 5/8 in | Nav-Sea Male O-ring Face Seal | 5/8 in |
| P12X | Union Cross - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 3/4 in | Nav-Sea Male O-ring Face Seal | 3/4 in |
| P16X | Union Cross - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1 in | Nav-Sea Male O-ring Face Seal | 1 in |
| P20X | Union Cross - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1 1/4 in | Nav-Sea Male O-ring Face Seal | 1 1/4 in |
| P4X | Union Cross - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1/4 in | Nav-Sea Male O-ring Face Seal | 1/4 in |
| P6X | Union Cross - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 3/8 in | Nav-Sea Male O-ring Face Seal | 3/8 in |
| P8X | Union Cross - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1/2 in | Nav-Sea Male O-ring Face Seal | 1/2 in |
| P10T | Union Tee - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 5/8 in | Nav-Sea Male O-ring Face Seal | 5/8 in |
| P12T | Union Tee - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 3/4 in | Nav-Sea Male O-ring Face Seal | 3/4 in |
| P16T | Union Tee - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1 in | Nav-Sea Male O-ring Face Seal | 1 in |
| P20T | Union Tee - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1 1/4 in | Nav-Sea Male O-ring Face Seal | 1 1/4 in |
| P24T | Union Tee - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1 1/2 in | Nav-Sea Male O-ring Face Seal | 1 1/2 in |
| P32T | Union Tee - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 2 in | Nav-Sea Male O-ring Face Seal | 2 in |
| P4T | Union Tee - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 1/4 in | Nav-Sea Male O-ring Face Seal | 1/4 in |
| P6T | Union Tee - Nav-Sea ORFS | 316 SS | Nav-Sea Male O-ring Face Seal | 3/8 in | Nav-Sea Male O-ring Face Seal | 3/8 in |