Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IBG10MEST10 |
|
Brass | Tube Fitting | 5/8 in | Male SAE Straight Thread | 5/8 in | 4 | Griplok Tube End by Male SAE Straight Thread |
| IBG12MEST12 |
|
Brass | Tube Fitting | 3/4 in | Male SAE Straight Thread | 3/4 in | 4 | Griplok Tube End by Male SAE Straight Thread |
| IBG16MEST16 |
|
Brass | Tube Fitting | 1 in | Male SAE Straight Thread | 1 in | 4 | Griplok Tube End by Male SAE Straight Thread |
| IBG20MEST20 |
|
Brass | Tube Fitting | 1 1/4 in | Male SAE Straight Thread | 1 1/4 in | 4 | Griplok Tube End by Male SAE Straight Thread |
| IBG4MEST4 |
|
Brass | Tube Fitting | 1/4 in | Male SAE Straight Thread | 1/4 in | 4 | Griplok Tube End by Male SAE Straight Thread |
| IBG4MEST6 |
|
Brass | Tube Fitting | 1/4 in | Male SAE Straight Thread | 3/8 in | 4 | Griplok Tube End by Male SAE Straight Thread |
| IBG6MEST4 |
|
Brass | Tube Fitting | 3/8 in | Male SAE Straight Thread | 1/4 in | 4 | Griplok Tube End by Male SAE Straight Thread |
| IBG6MEST6 |
|
Brass | Tube Fitting | 3/8 in | Male SAE Straight Thread | 3/8 in | 4 | Griplok Tube End by Male SAE Straight Thread |
| IBG6MEST8 |
|
Brass | Tube Fitting | 3/8 in | Male SAE Straight Thread | 1/2 in | 4 | Griplok Tube End by Male SAE Straight Thread |
| IBG8MEST6 |
|
Brass | Tube Fitting | 1/2 in | Male SAE Straight Thread | 3/8 in | 4 | Griplok Tube End by Male SAE Straight Thread |
| IBG8MEST8 |
|
Brass | Tube Fitting | 1/2 in | Male SAE Straight Thread | 1/2 in | 4 | Griplok Tube End by Male SAE Straight Thread |
| ISSG12MEST12 |
|
316 SS | Tube Fitting | 3/4 in | Male SAE Straight Thread | 3/4 in | 1 | Griplok Tube End by Male SAE Straight Thread |
| ISSG16MEST16 |
|
316 SS | Tube Fitting | 1 in | Male SAE Straight Thread | 1 in | 3 | Griplok Tube End by Male SAE Straight Thread |
| ISSG20MEST20 |
|
316 SS | Tube Fitting | 1 1/4 in | Male SAE Straight Thread | 1 1/4 in | 4 | Griplok Tube End by Male SAE Straight Thread |
| ISSG4MEST4 |
|
316 SS | Tube Fitting | 1/4 in | Male SAE Straight Thread | 1/4 in | 1 | Griplok Tube End by Male SAE Straight Thread |
| ISSG4MEST6 |
|
316 SS | Tube Fitting | 1/4 in | Male SAE Straight Thread | 3/8 in | 1 | Griplok Tube End by Male SAE Straight Thread |
| ISSG6MEST4 |
|
316 SS | Tube Fitting | 3/8 in | Male SAE Straight Thread | 1/4 in | 1 | Griplok Tube End by Male SAE Straight Thread |
| ISSG6MEST6 |
|
316 SS | Tube Fitting | 3/8 in | Male SAE Straight Thread | 3/8 in | 1 | Griplok Tube End by Male SAE Straight Thread |
| ISSG6MEST8 |
|
316 SS | Tube Fitting | 3/8 in | Male SAE Straight Thread | 1/2 in | 3 | Griplok Tube End by Male SAE Straight Thread |
| ISSG8MEST6 |
|
316 SS | Tube Fitting | 1/2 in | Male SAE Straight Thread | 3/8 in | 1 | Griplok Tube End by Male SAE Straight Thread |
| ISSG8MEST8 |
|
316 SS | Tube Fitting | 1/2 in | Male SAE Straight Thread | 1/2 in | 1 | Griplok Tube End by Male SAE Straight Thread |
| ISSG10MEST10 |
|
316 SS | Tube Fitting | 5/8 in | Male SAE Straight Thread | 5/8 in | 1 | Griplok Tube End by Male SAE Straight Thread |
| IMG4MEST4 |
|
Alloy 400 | Tube Fitting | 1/4 in | Male SAE Straight Thread | 1/4 in | 4 | Griplok Tube End by Male SAE Straight Thread |
| IMG4MEST6 |
|
Alloy 400 | Tube Fitting | 1/4 in | Male SAE Straight Thread | 3/8 in | 4 | Griplok Tube End by Male SAE Straight Thread |
| IMG6MEST4 |
|
Alloy 400 | Tube Fitting | 3/8 in | Male SAE Straight Thread | 1/4 in | 4 | Griplok Tube End by Male SAE Straight Thread |