Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IBD4MERS2 |
|
Brass | Tube Fitting | 1/4 in | Male BSPP | 1/8-28 | 4 | Duolok Tube End by Male British Standard Pipe Parallel |
| IBD4MERS4 |
|
Brass | Tube Fitting | 1/4 in | Male BSPP | 1/4-19 | 4 | Duolok Tube End by Male British Standard Pipe Parallel |
| IBD6MERS4 |
|
Brass | Tube Fitting | 3/8 in | Male BSPP | 1/4-19 | 4 | Duolok Tube End by Male British Standard Pipe Parallel |
| IBD6MERS6 |
|
Brass | Tube Fitting | 3/8 in | Male BSPP | 3/8-19 | 4 | Duolok Tube End by Male British Standard Pipe Parallel |
| IBD8MERS4 |
|
Brass | Tube Fitting | 1/2 in | Male BSPP | 1/4-19 | 4 | Duolok Tube End by Male British Standard Pipe Parallel |
| IBD8MERS6 |
|
Brass | Tube Fitting | 1/2 in | Male BSPP | 3/8-19 | 4 | Duolok Tube End by Male British Standard Pipe Parallel |
| IBD8MERS8 |
|
Brass | Tube Fitting | 1/2 in | Male BSPP | 1/2-14 | 4 | Duolok Tube End by Male British Standard Pipe Parallel |
| IBDM10MERS4 |
|
Brass | Tube Fitting | 10 mm | Male BSPP | 1/4-19 | 4 | Duolok Tube End by Male British Standard Pipe Parallel |
| IBDM10MERS6 |
|
Brass | Tube Fitting | 10 mm | Male BSPP | 3/8-19 | 4 | Duolok Tube End by Male British Standard Pipe Parallel |
| IBDM12MERS12 |
|
Brass | Tube Fitting | 12 mm | Male BSPP | 3/4-14 | 4 | Duolok Tube End by Male British Standard Pipe Parallel |
| IBDM12MERS4 |
|
Brass | Tube Fitting | 12 mm | Male BSPP | 1/4-19 | 4 | Duolok Tube End by Male British Standard Pipe Parallel |
| IBDM12MERS6 |
|
Brass | Tube Fitting | 12 mm | Male BSPP | 3/8-19 | 4 | Duolok Tube End by Male British Standard Pipe Parallel |
| IBDM12MERS8 |
|
Brass | Tube Fitting | 12 mm | Male BSPP | 1/2-14 | 4 | Duolok Tube End by Male British Standard Pipe Parallel |
| IBDM6MERS2 |
|
Brass | Tube Fitting | 6 mm | Male BSPP | 1/8-28 | 4 | Duolok Tube End by Male British Standard Pipe Parallel |
| IBDM6MERS4 |
|
Brass | Tube Fitting | 6 mm | Male BSPP | 1/4-19 | 4 | Duolok Tube End by Male British Standard Pipe Parallel |
| IBDM8MERS2 |
|
Brass | Tube Fitting | 8 mm | Male BSPP | 1/8-28 | 4 | Duolok Tube End by Male British Standard Pipe Parallel |
| IBDM8MERS4 |
|
Brass | Tube Fitting | 8 mm | Male BSPP | 1/4-19 | 4 | Duolok Tube End by Male British Standard Pipe Parallel |
| ISSDM10MERS4 |
|
316 SS | Tube Fitting | 10 mm | Male BSPP | 1/4-19 | 1 | Duolok Tube End by Male British Standard Pipe Parallel |
| ISSDM10MERS6 |
|
316 SS | Tube Fitting | 10 mm | Male BSPP | 3/8-19 | 1 | Duolok Tube End by Male British Standard Pipe Parallel |
| ISSDM12MERS4 |
|
316 SS | Tube Fitting | 12 mm | Male BSPP | 1/4-19 | 1 | Duolok Tube End by Male British Standard Pipe Parallel |
| ISSDM12MERS6 |
|
316 SS | Tube Fitting | 12 mm | Male BSPP | 3/8-19 | 1 | Duolok Tube End by Male British Standard Pipe Parallel |
| ISSDM12MERS8 |
|
316 SS | Tube Fitting | 12 mm | Male BSPP | 1/2-14 | 1 | Duolok Tube End by Male British Standard Pipe Parallel |
| ISSDM6MERS2 |
|
316 SS | Tube Fitting | 6 mm | Male BSPP | 1/8-28 | 1 | Duolok Tube End by Male British Standard Pipe Parallel |
| ISSDM6MERS4 |
|
316 SS | Tube Fitting | 6 mm | Male BSPP | 1/4-19 | 1 | Duolok Tube End by Male British Standard Pipe Parallel |
| ISSDM8MERS2 |
|
316 SS | Tube Fitting | 8 mm | Male BSPP | 1/8-28 | 1 | Duolok Tube End by Male British Standard Pipe Parallel |