Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Product Configuration | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size |
|---|---|---|---|---|---|---|---|
| IBD10CP | Cap - Duolok | Brass | Cap | Tube Fitting | 5/8 in | N/A | N/A |
| IBD12CP | Cap - Duolok | Brass | Cap | Tube Fitting | 3/4 in | N/A | N/A |
| IBD16CP | Cap - Duolok | Brass | Cap | Tube Fitting | 1 in | N/A | N/A |
| IBD1CP | Cap - Duolok | Brass | Cap | Tube Fitting | 1/16 in | N/A | N/A |
| IBD20CP | Cap - Duolok | Brass | Cap | Tube Fitting | 1 1/4 in | N/A | N/A |
| IBD24CP | Cap - Duolok | Brass | Cap | Tube Fitting | 1 1/2 in | N/A | N/A |
| IBD2CP | Cap - Duolok | Brass | Cap | Tube Fitting | 1/8 in | N/A | N/A |
| IBD4CP | Cap - Duolok | Brass | Cap | Tube Fitting | 1/4 in | N/A | N/A |
| IBD5CP | Cap - Duolok | Brass | Cap | Tube Fitting | 5/16 in | N/A | N/A |
| IBD6CP | Cap - Duolok | Brass | Cap | Tube Fitting | 3/8 in | N/A | N/A |
| IBD8CP | Cap - Duolok | Brass | Cap | Tube Fitting | 1/2 in | N/A | N/A |
| IBDM10CP | Cap - Duolok | Brass | Cap | Tube Fitting | 10 mm | N/A | N/A |
| IBDM12CP | Cap - Duolok | Brass | Cap | Tube Fitting | 12 mm | N/A | N/A |
| IBDM14CP | Cap - Duolok | Brass | Cap | Tube Fitting | 14 mm | N/A | N/A |
| IBDM15CP | Cap - Duolok | Brass | Cap | Tube Fitting | 15 mm | N/A | N/A |
| IBDM16CP | Cap - Duolok | Brass | Cap | Tube Fitting | 16 mm | N/A | N/A |
| IBDM22CP | Cap - Duolok | Brass | Cap | Tube Fitting | 22 mm | N/A | N/A |
| IBDM3CP | Cap - Duolok | Brass | Cap | Tube Fitting | 3 mm | N/A | N/A |
| IBDM4CP | Cap - Duolok | Brass | Cap | Tube Fitting | 4 mm | N/A | N/A |
| IBDM6CP | Cap - Duolok | Brass | Cap | Tube Fitting | 6 mm | N/A | N/A |
| IBDM8CP | Cap - Duolok | Brass | Cap | Tube Fitting | 8 mm | N/A | N/A |
| ISSD10CP | Cap - Duolok | 316 SS | Cap | Tube Fitting | 5/8 in | N/A | N/A |
| ISSD12CP | Cap - Duolok | 316 SS | Cap | Tube Fitting | 3/4 in | N/A | N/A |
| ISSD16CP | Cap - Duolok | 316 SS | Cap | Tube Fitting | 1 in | N/A | N/A |
| ISSD1CP | Cap - Duolok | 316 SS | Cap | Tube Fitting | 1/16 in | N/A | N/A |