Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| J4-2TER-M |
|
Alloy 400 | Female SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/8 in | 4 | Female SAE 37° Flare by SAE Male 37° Flare |
| J4-3TER-M |
|
Alloy 400 | Female SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 3/16 in | 4 | Female SAE 37° Flare by SAE Male 37° Flare |
| J6-5TER-M |
|
Alloy 400 | Female SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 5/16 in | 4 | Female SAE 37° Flare by SAE Male 37° Flare |
| J10-8TER-M |
|
Alloy 400 | Female SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 1/2 in | 4 | Female SAE 37° Flare by SAE Male 37° Flare |
| J12-10TER-M |
|
Alloy 400 | Female SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 5/8 in | 4 | Female SAE 37° Flare by SAE Male 37° Flare |
| J14-12TER-M |
|
Alloy 400 | Female SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 3/4 in | 4 | Female SAE 37° Flare by SAE Male 37° Flare |
| J16-14TER-M |
|
Alloy 400 | Female SAE 37° Flared | 1 in | Male SAE 37° Flared | 7/8 in | 4 | Female SAE 37° Flare by SAE Male 37° Flare |
| J5-4TER-M |
|
Alloy 400 | Female SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 1/4 in | 4 | Female SAE 37° Flare by SAE Male 37° Flare |
| J4-2TER |
|
316 SS | Female SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/8 in | 1 | Female SAE 37° Flare by SAE Male 37° Flare |
| J4-3TER |
|
316 SS | Female SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 3/16 in | 4 | Female SAE 37° Flare by SAE Male 37° Flare |
| J5-4TER |
|
316 SS | Female SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 1/4 in | 1 | Female SAE 37° Flare by SAE Male 37° Flare |
| J6-5TER |
|
316 SS | Female SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 5/16 in | 3 | Female SAE 37° Flare by SAE Male 37° Flare |
| J10-8TER |
|
316 SS | Female SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 1/2 in | 1 | Female SAE 37° Flare by SAE Male 37° Flare |
| J12-10TER |
|
316 SS | Female SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 5/8 in | 3 | Female SAE 37° Flare by SAE Male 37° Flare |
| J14-12TER |
|
316 SS | Female SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 3/4 in | 4 | Female SAE 37° Flare by SAE Male 37° Flare |
| J16-14TER |
|
316 SS | Female SAE 37° Flared | 1 in | Male SAE 37° Flared | 7/8 in | 4 | Female SAE 37° Flare by SAE Male 37° Flare |
| J4-2TER-B |
|
Brass | Female SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/8 in | 4 | Female SAE 37° Flare by SAE Male 37° Flare |
| J4-3TER-B |
|
Brass | Female SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 3/16 in | 4 | Female SAE 37° Flare by SAE Male 37° Flare |
| J5-4TER-B |
|
Brass | Female SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 1/4 in | 4 | Female SAE 37° Flare by SAE Male 37° Flare |
| J6-5TER-B |
|
Brass | Female SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 5/16 in | 4 | Female SAE 37° Flare by SAE Male 37° Flare |
| J10-8TER-B |
|
Brass | Female SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 1/2 in | 4 | Female SAE 37° Flare by SAE Male 37° Flare |
| J12-10TER-B |
|
Brass | Female SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 5/8 in | 4 | Female SAE 37° Flare by SAE Male 37° Flare |
| J14-12TER-B |
|
Brass | Female SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 3/4 in | 4 | Female SAE 37° Flare by SAE Male 37° Flare |
| J16-14TER-B |
|
Brass | Female SAE 37° Flared | 1 in | Male SAE 37° Flared | 7/8 in | 4 | Female SAE 37° Flare by SAE Male 37° Flare |