Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Product Configuration | Category | Product Descriptions | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Connection 3 - Type | Connection 3 - Size |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ISST12PCP-10K | Pipe Cap - TruFit 10K | 316 SS | Pipe Cap | TruFit 10K | Female NPT CAP-10K | Female National Pipe Thread | 3/4-14 | N/A | N/A | N/A | N/A |
| ISST16PCP-10K | Pipe Cap - TruFit 10K | 316 SS | Pipe Cap | TruFit 10K | Female NPT CAP-10K | Female National Pipe Thread | 1-11 1/2 | N/A | N/A | N/A | N/A |
| ISST2PCP-10K | Pipe Cap - TruFit 10K | 316 SS | Pipe Cap | TruFit 10K | Female NPT CAP-10K | Female National Pipe Thread | 1/8-27 | N/A | N/A | N/A | N/A |
| ISST4PCP-10K | Pipe Cap - TruFit 10K | 316 SS | Pipe Cap | TruFit 10K | Female NPT CAP-10K | Female National Pipe Thread | 1/4-18 | N/A | N/A | N/A | N/A |
| ISST6PCP-10K | Pipe Cap - TruFit 10K | 316 SS | Pipe Cap | TruFit 10K | Female NPT CAP-10K | Female National Pipe Thread | 3/8-18 | N/A | N/A | N/A | N/A |
| ISST8PCP-10K | Pipe Cap - TruFit 10K | 316 SS | Pipe Cap | TruFit 10K | Female NPT CAP-10K | Female National Pipe Thread | 1/2-14 | N/A | N/A | N/A | N/A |
| ISST12PP-10K | Pipe Plug - TruFit 10K | 316 SS | Pipe Plug | TruFit 10K | Male NPT Hex Head Plug | Male National Pipe Thread | 3/4-14 | N/A | N/A | N/A | N/A |
| ISST16PP-10K | Pipe Plug - TruFit 10K | 316 SS | Pipe Plug | TruFit 10K | Male NPT Hex Head Plug | Male National Pipe Thread | 1-11 1/2 | N/A | N/A | N/A | N/A |
| ISST2PP-10K | Pipe Plug - TruFit 10K | 316 SS | Pipe Plug | TruFit 10K | Male NPT Hex Head Plug | Male National Pipe Thread | 1/8-27 | N/A | N/A | N/A | N/A |
| ISST4PP-10K | Pipe Plug - TruFit 10K | 316 SS | Pipe Plug | TruFit 10K | Male NPT Hex Head Plug | Male National Pipe Thread | 1/4-18 | N/A | N/A | N/A | N/A |
| ISST6PP-10K | Pipe Plug - TruFit 10K | 316 SS | Pipe Plug | TruFit 10K | Male NPT Hex Head Plug | Male National Pipe Thread | 3/8-18 | N/A | N/A | N/A | N/A |
| ISST8PP-10K | Pipe Plug - TruFit 10K | 316 SS | Pipe Plug | TruFit 10K | Male NPT Hex Head Plug | Male National Pipe Thread | 1/2-14 | N/A | N/A | N/A | N/A |
| ISST2E-10K | Female Elbow - TruFit 10K | 316 SS | Female Elbow | TruFit 10K | Female NPT Elbow-10K | Female National Pipe Thread | 1/8-27 | Female National Pipe Thread | 1/8-27 | N/A | N/A |
| ISST4E-10K | Female Elbow - TruFit 10K | 316 SS | Female Elbow | TruFit 10K | Female NPT Elbow-10K | Female National Pipe Thread | 1/4-18 | Female National Pipe Thread | 1/4-18 | N/A | N/A |
| ISST6E-10K | Female Elbow - TruFit 10K | 316 SS | Female Elbow | TruFit 10K | Female NPT Elbow-10K | Female National Pipe Thread | 3/8-18 | Female National Pipe Thread | 3/8-18 | N/A | N/A |
| ISST8E-10K | Female Elbow - TruFit 10K | 316 SS | Female Elbow | TruFit 10K | Female NPT Elbow-10K | Female National Pipe Thread | 1/2-14 | Female National Pipe Thread | 1/2-14 | N/A | N/A |
| ISST4ME-10K | Male Elbow - TruFit 10K | 316 SS | Male Elbow | TruFit 10K | Male NPT Elbow-10K | Male National Pipe Thread | 1/4-18 | Male National Pipe Thread | 1/4-18 | N/A | N/A |
| ISST6ME-10K | Male Elbow - TruFit 10K | 316 SS | Male Elbow | TruFit 10K | Male NPT Elbow-10K | Male National Pipe Thread | 3/8-18 | Male National Pipe Thread | 3/8-18 | N/A | N/A |
| ISST8ME-10K | Male Elbow - TruFit 10K | 316 SS | Male Elbow | TruFit 10K | Male NPT Elbow-10K | Male National Pipe Thread | 1/2-14 | Male National Pipe Thread | 1/2-14 | N/A | N/A |
| ISST2SE-10K | Street Elbow - TruFit 10K | 316 SS | Street Elbow | TruFit 10K | Female to Male NPT Street Elbow-10K | Female National Pipe Thread | 1/8-27 | Male National Pipe Thread | 1/8-27 | N/A | N/A |
| ISST4SE-10K | Street Elbow - TruFit 10K | 316 SS | Street Elbow | TruFit 10K | Female to Male NPT Street Elbow-10K | Female National Pipe Thread | 1/4-18 | Male National Pipe Thread | 1/4-18 | N/A | N/A |
| ISST6SE-10K | Street Elbow - TruFit 10K | 316 SS | Street Elbow | TruFit 10K | Female to Male NPT Street Elbow-10K | Female National Pipe Thread | 3/8-18 | Male National Pipe Thread | 3/8-18 | N/A | N/A |
| ISST8SE-10K | Street Elbow - TruFit 10K | 316 SS | Street Elbow | TruFit 10K | Female to Male NPT Street Elbow-10K | Female National Pipe Thread | 1/2-14 | Male National Pipe Thread | 1/2-14 | N/A | N/A |
| ISST12A-10K | Pipe Adapter - TruFit 10K | 316 SS | Pipe Adapter | TruFit 10K | Female to Male NPT Thread Pipe Adapters-10K | Female National Pipe Thread | 3/4-14 | Male National Pipe Thread | 3/4-14 | N/A | N/A |
| ISST16A-10K | Pipe Adapter - TruFit 10K | 316 SS | Pipe Adapter | TruFit 10K | Female to Male NPT Thread Pipe Adapters-10K | Female National Pipe Thread | 1-11 1/2 | Male National Pipe Thread | 1-11 1/2 | N/A | N/A |