Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Connection 3 - Type | Connection 3 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| J10SBT |
|
316 SS | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | Female SAE 37° Swivel | 5/8 in | 1 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J12SBT |
|
316 SS | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | Female SAE 37° Swivel | 3/4 in | 1 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J16SBT |
|
316 SS | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | Female SAE 37° Swivel | 1 in | 1 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J20SBT |
|
316 SS | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | Female SAE 37° Swivel | 1 1/4 in | 4 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J24SBT |
|
316 SS | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | Female SAE 37° Swivel | 1 1/2 in | 4 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J32SBT |
|
316 SS | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | Female SAE 37° Swivel | 2 in | 3 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J4SBT |
|
316 SS | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | Female SAE 37° Swivel | 1/4 in | 1 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J5SBT |
|
316 SS | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | Female SAE 37° Swivel | 5/16 in | 1 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J6SBT |
|
316 SS | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | Female SAE 37° Swivel | 3/8 in | 1 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J8SBT |
|
316 SS | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | Female SAE 37° Swivel | 1/2 in | 1 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J10SBT-M |
|
Alloy 400 | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | Female SAE 37° Swivel | 5/8 in | 4 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J12SBT-M |
|
Alloy 400 | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | Female SAE 37° Swivel | 3/4 in | 4 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J16SBT-M |
|
Alloy 400 | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | Female SAE 37° Swivel | 1 in | 4 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J20SBT-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | Female SAE 37° Swivel | 1 1/4 in | 4 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J24SBT-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | Female SAE 37° Swivel | 1 1/2 in | 4 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J32SBT-M |
|
Alloy 400 | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | Female SAE 37° Swivel | 2 in | 4 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J4SBT-M |
|
Alloy 400 | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | Female SAE 37° Swivel | 1/4 in | 4 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J5SBT-M |
|
Alloy 400 | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | Female SAE 37° Swivel | 5/16 in | 4 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J6SBT-M |
|
Alloy 400 | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | Female SAE 37° Swivel | 3/8 in | 4 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J8SBT-M |
|
Alloy 400 | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | Female SAE 37° Swivel | 1/2 in | 4 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J10SBT-B |
|
Brass | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | Female SAE 37° Swivel | 5/8 in | 4 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J12SBT-B |
|
Brass | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | Female SAE 37° Swivel | 3/4 in | 4 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J16SBT-B |
|
Brass | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | Female SAE 37° Swivel | 1 in | 4 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J20SBT-B |
|
Brass | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | Female SAE 37° Swivel | 1 1/4 in | 4 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |
| J24SBT-B |
|
Brass | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | Female SAE 37° Swivel | 1 1/2 in | 4 | Male SAE 37° Flare by Female SAE 37° Flare Swivel |