Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Connection 3 - Type | Connection 3 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| J10GRT |
|
316 SS | Male SAE 37° Flared | 5/8 in | Male SAE Straight Thread | 5/8 in | Male SAE 37° Flared | 5/8 in | 1 | Male SAE 37° Flare by Male SAE Straight Thread |
| J12GRT |
|
316 SS | Male SAE 37° Flared | 3/4 in | Male SAE Straight Thread | 3/4 in | Male SAE 37° Flared | 3/4 in | 1 | Male SAE 37° Flare by Male SAE Straight Thread |
| J14GRT |
|
316 SS | Male SAE 37° Flared | 7/8 in | Male SAE Straight Thread | 7/8 in | Male SAE 37° Flared | 7/8 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J16GRT |
|
316 SS | Male SAE 37° Flared | 1 in | Male SAE Straight Thread | 1 in | Male SAE 37° Flared | 1 in | 1 | Male SAE 37° Flare by Male SAE Straight Thread |
| J20GRT |
|
316 SS | Male SAE 37° Flared | 1 1/4 in | Male SAE Straight Thread | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | 1 | Male SAE 37° Flare by Male SAE Straight Thread |
| J24GRT |
|
316 SS | Male SAE 37° Flared | 1 1/2 in | Male SAE Straight Thread | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | 3 | Male SAE 37° Flare by Male SAE Straight Thread |
| J2GRT |
|
316 SS | Male SAE 37° Flared | 1/8 in | Male SAE Straight Thread | 1/8 in | Male SAE 37° Flared | 1/8 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J32GRT |
|
316 SS | Male SAE 37° Flared | 2 in | Male SAE Straight Thread | 2 in | Male SAE 37° Flared | 2 in | 3 | Male SAE 37° Flare by Male SAE Straight Thread |
| J3GRT |
|
316 SS | Male SAE 37° Flared | 3/16 in | Male SAE Straight Thread | 3/16 in | Male SAE 37° Flared | 3/16 in | 3 | Male SAE 37° Flare by Male SAE Straight Thread |
| J4GRT |
|
316 SS | Male SAE 37° Flared | 1/4 in | Male SAE Straight Thread | 1/4 in | Male SAE 37° Flared | 1/4 in | 1 | Male SAE 37° Flare by Male SAE Straight Thread |
| J5GRT |
|
316 SS | Male SAE 37° Flared | 5/16 in | Male SAE Straight Thread | 5/16 in | Male SAE 37° Flared | 5/16 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J6GRT |
|
316 SS | Male SAE 37° Flared | 3/8 in | Male SAE Straight Thread | 3/8 in | Male SAE 37° Flared | 3/8 in | 1 | Male SAE 37° Flare by Male SAE Straight Thread |
| J8GRT |
|
316 SS | Male SAE 37° Flared | 1/2 in | Male SAE Straight Thread | 1/2 in | Male SAE 37° Flared | 1/2 in | 1 | Male SAE 37° Flare by Male SAE Straight Thread |
| J10GRT-M |
|
Alloy 400 | Male SAE 37° Flared | 5/8 in | Male SAE Straight Thread | 5/8 in | Male SAE 37° Flared | 5/8 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J12GRT-M |
|
Alloy 400 | Male SAE 37° Flared | 3/4 in | Male SAE Straight Thread | 3/4 in | Male SAE 37° Flared | 3/4 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J14GRT-M |
|
Alloy 400 | Male SAE 37° Flared | 7/8 in | Male SAE Straight Thread | 7/8 in | Male SAE 37° Flared | 7/8 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J16GRT-M |
|
Alloy 400 | Male SAE 37° Flared | 1 in | Male SAE Straight Thread | 1 in | Male SAE 37° Flared | 1 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J20GRT-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/4 in | Male SAE Straight Thread | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J24GRT-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/2 in | Male SAE Straight Thread | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J2GRT-M |
|
Alloy 400 | Male SAE 37° Flared | 1/8 in | Male SAE Straight Thread | 1/8 in | Male SAE 37° Flared | 1/8 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J32GRT-M |
|
Alloy 400 | Male SAE 37° Flared | 2 in | Male SAE Straight Thread | 2 in | Male SAE 37° Flared | 2 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J3GRT-M |
|
Alloy 400 | Male SAE 37° Flared | 3/16 in | Male SAE Straight Thread | 3/16 in | Male SAE 37° Flared | 3/16 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J4GRT-M |
|
Alloy 400 | Male SAE 37° Flared | 1/4 in | Male SAE Straight Thread | 1/4 in | Male SAE 37° Flared | 1/4 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J5GRT-M |
|
Alloy 400 | Male SAE 37° Flared | 5/16 in | Male SAE Straight Thread | 5/16 in | Male SAE 37° Flared | 5/16 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J6GRT-M |
|
Alloy 400 | Male SAE 37° Flared | 3/8 in | Male SAE Straight Thread | 3/8 in | Male SAE 37° Flared | 3/8 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |