Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Connection 3 - Type | Connection 3 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| J10GBT |
|
316 SS | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | Male SAE Straight Thread | 5/8 in | 3 | Male SAE 37° Flare by Male SAE Straight Thread |
| J12GBT |
|
316 SS | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | Male SAE Straight Thread | 3/4 in | 1 | Male SAE 37° Flare by Male SAE Straight Thread |
| J14GBT |
|
316 SS | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | Male SAE Straight Thread | 7/8 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J16GBT |
|
316 SS | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | Male SAE Straight Thread | 1 in | 1 | Male SAE 37° Flare by Male SAE Straight Thread |
| J20GBT |
|
316 SS | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | Male SAE Straight Thread | 1 1/4 in | 3 | Male SAE 37° Flare by Male SAE Straight Thread |
| J24GBT |
|
316 SS | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | Male SAE Straight Thread | 1 1/2 in | 3 | Male SAE 37° Flare by Male SAE Straight Thread |
| J2GBT |
|
316 SS | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | Male SAE Straight Thread | 1/8 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J32GBT |
|
316 SS | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | Male SAE Straight Thread | 2 in | 3 | Male SAE 37° Flare by Male SAE Straight Thread |
| J3GBT |
|
316 SS | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | Male SAE Straight Thread | 3/16 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J4GBT |
|
316 SS | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | Male SAE Straight Thread | 1/4 in | 1 | Male SAE 37° Flare by Male SAE Straight Thread |
| J5GBT |
|
316 SS | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | Male SAE Straight Thread | 5/16 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J6GBT |
|
316 SS | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | Male SAE Straight Thread | 3/8 in | 1 | Male SAE 37° Flare by Male SAE Straight Thread |
| J8GBT |
|
316 SS | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | Male SAE Straight Thread | 1/2 in | 1 | Male SAE 37° Flare by Male SAE Straight Thread |
| J10GBT-M |
|
Alloy 400 | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | Male SAE Straight Thread | 5/8 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J12GBT-M |
|
Alloy 400 | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | Male SAE Straight Thread | 3/4 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J14GBT-M |
|
Alloy 400 | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | Male SAE Straight Thread | 7/8 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J16GBT-M |
|
Alloy 400 | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | Male SAE Straight Thread | 1 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J20GBT-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | Male SAE Straight Thread | 1 1/4 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J24GBT-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | Male SAE Straight Thread | 1 1/2 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J2GBT-M |
|
Alloy 400 | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | Male SAE Straight Thread | 1/8 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J32GBT-M |
|
Alloy 400 | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | Male SAE Straight Thread | 2 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J3GBT-M |
|
Alloy 400 | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | Male SAE Straight Thread | 3/16 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J4GBT-M |
|
Alloy 400 | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | Male SAE Straight Thread | 1/4 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J5GBT-M |
|
Alloy 400 | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | Male SAE Straight Thread | 5/16 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |
| J6GBT-M |
|
Alloy 400 | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | Male SAE Straight Thread | 3/8 in | 4 | Male SAE 37° Flare by Male SAE Straight Thread |