Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Connection 3 - Type | Connection 3 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| J10TTF |
|
316 SS | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | Female National Pipe Thread | 1/2-14 | 4 | Male SAE 37° Flare by Female National Pipe Thread |
| J12TTF |
|
316 SS | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | Female National Pipe Thread | 3/4-14 | 1 | Male SAE 37° Flare by Female National Pipe Thread |
| J14TTF |
|
316 SS | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | Female National Pipe Thread | 3/4-14 | 4 | Male SAE 37° Flare by Female National Pipe Thread |
| J16TTF |
|
316 SS | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | Female National Pipe Thread | 1-11 1/2 | 3 | Male SAE 37° Flare by Female National Pipe Thread |
| J20TTF |
|
316 SS | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | Female National Pipe Thread | 1 1/4-11 1/2 | 4 | Male SAE 37° Flare by Female National Pipe Thread |
| J24TTF |
|
316 SS | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | Female National Pipe Thread | 1 1/2-11 1/2 | 3 | Male SAE 37° Flare by Female National Pipe Thread |
| J2TTF |
|
316 SS | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | Female National Pipe Thread | 1/8-27 | 4 | Male SAE 37° Flare by Female National Pipe Thread |
| J32TTF |
|
316 SS | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | Female National Pipe Thread | 2-11 1/2 | 4 | Male SAE 37° Flare by Female National Pipe Thread |
| J3TTF |
|
316 SS | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | Female National Pipe Thread | 1/8-27 | 4 | Male SAE 37° Flare by Female National Pipe Thread |
| J4-4-4TTF |
|
316 SS | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | Female National Pipe Thread | 1/4-18 | 1 | Male SAE 37° Flare by Female National Pipe Thread |
| J4TTF |
|
316 SS | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | Female National Pipe Thread | 1/8-27 | 1 | Male SAE 37° Flare by Female National Pipe Thread |
| J5TTF |
|
316 SS | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | Female National Pipe Thread | 1/8-27 | 4 | Male SAE 37° Flare by Female National Pipe Thread |
| J6-6-6TTF |
|
316 SS | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | Female National Pipe Thread | 3/8-18 | 1 | Male SAE 37° Flare by Female National Pipe Thread |
| J6TTF |
|
316 SS | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | Female National Pipe Thread | 1/4-18 | 1 | Male SAE 37° Flare by Female National Pipe Thread |
| J8-8-8TTF |
|
316 SS | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | Female National Pipe Thread | 1/2-14 | 1 | Male SAE 37° Flare by Female National Pipe Thread |
| J10TTF-M |
|
Alloy 400 | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | Female National Pipe Thread | 1/2-14 | 4 | Male SAE 37° Flare by Female National Pipe Thread |
| J12TTF-M |
|
Alloy 400 | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | Female National Pipe Thread | 3/4-14 | 4 | Male SAE 37° Flare by Female National Pipe Thread |
| J14TTF-M |
|
Alloy 400 | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | Female National Pipe Thread | 3/4-14 | 4 | Male SAE 37° Flare by Female National Pipe Thread |
| J16TTF-M |
|
Alloy 400 | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | Female National Pipe Thread | 1-11 1/2 | 4 | Male SAE 37° Flare by Female National Pipe Thread |
| J20TTF-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | Female National Pipe Thread | 1 1/4-11 1/2 | 4 | Male SAE 37° Flare by Female National Pipe Thread |
| J24TTF-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | Female National Pipe Thread | 1 1/2-11 1/2 | 4 | Male SAE 37° Flare by Female National Pipe Thread |
| J2TTF-M |
|
Alloy 400 | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | Female National Pipe Thread | 1/8-27 | 4 | Male SAE 37° Flare by Female National Pipe Thread |
| J32TTF-M |
|
Alloy 400 | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | Female National Pipe Thread | 2-11 1/2 | 4 | Male SAE 37° Flare by Female National Pipe Thread |
| J3TTF-M |
|
Alloy 400 | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | Female National Pipe Thread | 1/8-27 | 4 | Male SAE 37° Flare by Female National Pipe Thread |
| J4-4-4TTF-M |
|
Alloy 400 | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | Female National Pipe Thread | 1/4-18 | 4 | Male SAE 37° Flare by Female National Pipe Thread |