Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Connection 3 - Type | Connection 3 - Size | Production Category | Specialty | End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|
| J10BRT |
|
316 SS | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | 4 | Bulkhead | Male SAE 37° Flare |
| J12BRT |
|
316 SS | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | 1 | Bulkhead | Male SAE 37° Flare |
| J14BRT |
|
316 SS | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | 4 | Bulkhead | Male SAE 37° Flare |
| J16BRT |
|
316 SS | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | 4 | Bulkhead | Male SAE 37° Flare |
| J20BRT |
|
316 SS | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | 4 | Bulkhead | Male SAE 37° Flare |
| J24BRT |
|
316 SS | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | 4 | Bulkhead | Male SAE 37° Flare |
| J2BRT |
|
316 SS | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | 3 | Bulkhead | Male SAE 37° Flare |
| J32BRT |
|
316 SS | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | 4 | Bulkhead | Male SAE 37° Flare |
| J3BRT |
|
316 SS | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | 4 | Bulkhead | Male SAE 37° Flare |
| J4BRT |
|
316 SS | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | 1 | Bulkhead | Male SAE 37° Flare |
| J5BRT |
|
316 SS | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | 4 | Bulkhead | Male SAE 37° Flare |
| J6BRT |
|
316 SS | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | 1 | Bulkhead | Male SAE 37° Flare |
| J8BRT |
|
316 SS | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | 1 | Bulkhead | Male SAE 37° Flare |
| J10BRT-M |
|
Alloy 400 | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | 4 | Bulkhead | Male SAE 37° Flare |
| J12BRT-M |
|
Alloy 400 | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | 4 | Bulkhead | Male SAE 37° Flare |
| J14BRT-M |
|
Alloy 400 | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | 4 | Bulkhead | Male SAE 37° Flare |
| J16BRT-M |
|
Alloy 400 | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | 4 | Bulkhead | Male SAE 37° Flare |
| J20BRT-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | 4 | Bulkhead | Male SAE 37° Flare |
| J24BRT-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | 4 | Bulkhead | Male SAE 37° Flare |
| J2BRT-M |
|
Alloy 400 | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | 4 | Bulkhead | Male SAE 37° Flare |
| J32BRT-M |
|
Alloy 400 | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | 4 | Bulkhead | Male SAE 37° Flare |
| J3BRT-M |
|
Alloy 400 | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | 4 | Bulkhead | Male SAE 37° Flare |
| J4BRT-M |
|
Alloy 400 | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | 4 | Bulkhead | Male SAE 37° Flare |
| J5BRT-M |
|
Alloy 400 | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | 4 | Bulkhead | Male SAE 37° Flare |
| J6BRT-M |
|
Alloy 400 | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | 4 | Bulkhead | Male SAE 37° Flare |