Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Connection 3 - Type | Connection 3 - Size | Production Category | Specialty | End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|
| J10BBT |
|
316 SS | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | 4 | Bulkhead | Male SAE 37° Flare |
| J12BBT |
|
316 SS | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | 1 | Bulkhead | Male SAE 37° Flare |
| J14BBT |
|
316 SS | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | 4 | Bulkhead | Male SAE 37° Flare |
| J16BBT |
|
316 SS | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | 3 | Bulkhead | Male SAE 37° Flare |
| J20BBT |
|
316 SS | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | 4 | Bulkhead | Male SAE 37° Flare |
| J24BBT |
|
316 SS | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | 4 | Bulkhead | Male SAE 37° Flare |
| J2BBT |
|
316 SS | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | 4 | Bulkhead | Male SAE 37° Flare |
| J32BBT |
|
316 SS | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | 4 | Bulkhead | Male SAE 37° Flare |
| J3BBT |
|
316 SS | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | 4 | Bulkhead | Male SAE 37° Flare |
| J4BBT |
|
316 SS | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | 1 | Bulkhead | Male SAE 37° Flare |
| J5BBT |
|
316 SS | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | 4 | Bulkhead | Male SAE 37° Flare |
| J6BBT |
|
316 SS | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | 1 | Bulkhead | Male SAE 37° Flare |
| J8BBT |
|
316 SS | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | 1 | Bulkhead | Male SAE 37° Flare |
| J10BBT-M |
|
Alloy 400 | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | 4 | Bulkhead | Male SAE 37° Flare |
| J12BBT-M |
|
Alloy 400 | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | 4 | Bulkhead | Male SAE 37° Flare |
| J14BBT-M |
|
Alloy 400 | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | 4 | Bulkhead | Male SAE 37° Flare |
| J16BBT-M |
|
Alloy 400 | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | 4 | Bulkhead | Male SAE 37° Flare |
| J20BBT-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | 4 | Bulkhead | Male SAE 37° Flare |
| J24BBT-M |
|
Alloy 400 | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | 4 | Bulkhead | Male SAE 37° Flare |
| J2BBT-M |
|
Alloy 400 | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | 4 | Bulkhead | Male SAE 37° Flare |
| J32BBT-M |
|
Alloy 400 | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | 4 | Bulkhead | Male SAE 37° Flare |
| J3BBT-M |
|
Alloy 400 | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | 4 | Bulkhead | Male SAE 37° Flare |
| J4BBT-M |
|
Alloy 400 | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | 4 | Bulkhead | Male SAE 37° Flare |
| J5BBT-M |
|
Alloy 400 | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | 4 | Bulkhead | Male SAE 37° Flare |
| J6BBT-M |
|
Alloy 400 | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | 4 | Bulkhead | Male SAE 37° Flare |