Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Connection 3 - Type | Connection 3 - Size |
|---|---|---|---|---|---|---|---|---|
| JS10T-B | Swivel Nut Tee - SAE 37° Flared | Brass | Female SAE 37° Swivel | 5/8 in | Female SAE 37° Swivel | 5/8 in | Female SAE 37° Swivel | 5/8 in |
| JS12T-B | Swivel Nut Tee - SAE 37° Flared | Brass | Female SAE 37° Swivel | 3/4 in | Female SAE 37° Swivel | 3/4 in | Female SAE 37° Swivel | 3/4 in |
| JS16T-B | Swivel Nut Tee - SAE 37° Flared | Brass | Female SAE 37° Swivel | 1 in | Female SAE 37° Swivel | 1 in | Female SAE 37° Swivel | 1 in |
| JS20T-B | Swivel Nut Tee - SAE 37° Flared | Brass | Female SAE 37° Swivel | 1 1/4 in | Female SAE 37° Swivel | 1 1/4 in | Female SAE 37° Swivel | 1 1/4 in |
| JS24T-B | Swivel Nut Tee - SAE 37° Flared | Brass | Female SAE 37° Swivel | 1 1/2 in | Female SAE 37° Swivel | 1 1/2 in | Female SAE 37° Swivel | 1 1/2 in |
| JS2T-B | Swivel Nut Tee - SAE 37° Flared | Brass | Female SAE 37° Swivel | 1/8 in | Female SAE 37° Swivel | 1/8 in | Female SAE 37° Swivel | 1/8 in |
| JS32T-B | Swivel Nut Tee - SAE 37° Flared | Brass | Female SAE 37° Swivel | 2 in | Female SAE 37° Swivel | 2 in | Female SAE 37° Swivel | 2 in |
| JS3T-B | Swivel Nut Tee - SAE 37° Flared | Brass | Female SAE 37° Swivel | 3/16 in | Female SAE 37° Swivel | 3/16 in | Female SAE 37° Swivel | 3/16 in |
| JS4T-B | Swivel Nut Tee - SAE 37° Flared | Brass | Female SAE 37° Swivel | 1/4 in | Female SAE 37° Swivel | 1/4 in | Female SAE 37° Swivel | 1/4 in |
| JS5T-B | Swivel Nut Tee - SAE 37° Flared | Brass | Female SAE 37° Swivel | 5/16 in | Female SAE 37° Swivel | 5/16 in | Female SAE 37° Swivel | 5/16 in |
| JS6T-B | Swivel Nut Tee - SAE 37° Flared | Brass | Female SAE 37° Swivel | 3/8 in | Female SAE 37° Swivel | 3/8 in | Female SAE 37° Swivel | 3/8 in |
| JS8T-B | Swivel Nut Tee - SAE 37° Flared | Brass | Female SAE 37° Swivel | 1/2 in | Female SAE 37° Swivel | 1/2 in | Female SAE 37° Swivel | 1/2 in |
| J10BBT-B | Bulkhead Branch Tee - SAE 37° Flared | Brass | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in | Male SAE 37° Flared | 5/8 in |
| J12BBT-B | Bulkhead Branch Tee - SAE 37° Flared | Brass | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in | Male SAE 37° Flared | 3/4 in |
| J14BBT-B | Bulkhead Branch Tee - SAE 37° Flared | Brass | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in | Male SAE 37° Flared | 7/8 in |
| J16BBT-B | Bulkhead Branch Tee - SAE 37° Flared | Brass | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in | Male SAE 37° Flared | 1 in |
| J20BBT-B | Bulkhead Branch Tee - SAE 37° Flared | Brass | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in | Male SAE 37° Flared | 1 1/4 in |
| J24BBT-B | Bulkhead Branch Tee - SAE 37° Flared | Brass | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in | Male SAE 37° Flared | 1 1/2 in |
| J2BBT-B | Bulkhead Branch Tee - SAE 37° Flared | Brass | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in | Male SAE 37° Flared | 1/8 in |
| J32BBT-B | Bulkhead Branch Tee - SAE 37° Flared | Brass | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in | Male SAE 37° Flared | 2 in |
| J3BBT-B | Bulkhead Branch Tee - SAE 37° Flared | Brass | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in | Male SAE 37° Flared | 3/16 in |
| J4BBT-B | Bulkhead Branch Tee - SAE 37° Flared | Brass | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in | Male SAE 37° Flared | 1/4 in |
| J5BBT-B | Bulkhead Branch Tee - SAE 37° Flared | Brass | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in | Male SAE 37° Flared | 5/16 in |
| J6BBT-B | Bulkhead Branch Tee - SAE 37° Flared | Brass | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in | Male SAE 37° Flared | 3/8 in |
| J8BBT-B | Bulkhead Branch Tee - SAE 37° Flared | Brass | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in | Male SAE 37° Flared | 1/2 in |