Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Connection 3 - Type | Connection 3 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| P10-10-8TTM |
|
316 SS | Nav-Sea Male O-ring Face Seal | 5/8 in | Nav-Sea Male O-ring Face Seal | 5/8 in | Male National Pipe Thread | 1/2-14 | 4 | Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P12-12-12TTM |
|
316 SS | Nav-Sea Male O-ring Face Seal | 3/4 in | Nav-Sea Male O-ring Face Seal | 3/4 in | Male National Pipe Thread | 3/4-14 | 4 | Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P16-16-16TTM |
|
316 SS | Nav-Sea Male O-ring Face Seal | 1 in | Nav-Sea Male O-ring Face Seal | 1 in | Male National Pipe Thread | 1-11 1/2 | 3 | Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P20-20-20TTM |
|
316 SS | Nav-Sea Male O-ring Face Seal | 1 1/4 in | Nav-Sea Male O-ring Face Seal | 1 1/4 in | Male National Pipe Thread | 1 1/4-11 1/2 | 4 | Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P4-4-2TTM |
|
316 SS | Nav-Sea Male O-ring Face Seal | 1/4 in | Nav-Sea Male O-ring Face Seal | 1/4 in | Male National Pipe Thread | 1/8-27 | 4 | Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P4-4-4TTM |
|
316 SS | Nav-Sea Male O-ring Face Seal | 1/4 in | Nav-Sea Male O-ring Face Seal | 1/4 in | Male National Pipe Thread | 1/4-18 | 4 | Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P6-6-4TTM |
|
316 SS | Nav-Sea Male O-ring Face Seal | 3/8 in | Nav-Sea Male O-ring Face Seal | 3/8 in | Male National Pipe Thread | 1/4-18 | 4 | Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P6-6-6TTM |
|
316 SS | Nav-Sea Male O-ring Face Seal | 3/8 in | Nav-Sea Male O-ring Face Seal | 3/8 in | Male National Pipe Thread | 3/8-18 | 4 | Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P8-8-6TTM |
|
316 SS | Nav-Sea Male O-ring Face Seal | 1/2 in | Nav-Sea Male O-ring Face Seal | 1/2 in | Male National Pipe Thread | 3/8-18 | 4 | Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P8-8-8TTM |
|
316 SS | Nav-Sea Male O-ring Face Seal | 1/2 in | Nav-Sea Male O-ring Face Seal | 1/2 in | Male National Pipe Thread | 1/2-14 | 4 | Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P10-10-8TTM-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 5/8 in | Nav-Sea Male O-ring Face Seal | 5/8 in | Male National Pipe Thread | 1/2-14 | 4 | Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P12-12-12TTM-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 3/4 in | Nav-Sea Male O-ring Face Seal | 3/4 in | Male National Pipe Thread | 3/4-14 | 4 | Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P16-16-16TTM-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 1 in | Nav-Sea Male O-ring Face Seal | 1 in | Male National Pipe Thread | 1-11 1/2 | 4 | Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P20-20-20TTM-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 1 1/4 in | Nav-Sea Male O-ring Face Seal | 1 1/4 in | Male National Pipe Thread | 1 1/4-11 1/2 | 4 | Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P4-4-2TTM-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 1/4 in | Nav-Sea Male O-ring Face Seal | 1/4 in | Male National Pipe Thread | 1/8-27 | 4 | Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P4-4-4TTM-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 1/4 in | Nav-Sea Male O-ring Face Seal | 1/4 in | Male National Pipe Thread | 1/4-18 | 4 | Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P6-6-4TTM-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 3/8 in | Nav-Sea Male O-ring Face Seal | 3/8 in | Male National Pipe Thread | 1/4-18 | 4 | Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P6-6-6TTM-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 3/8 in | Nav-Sea Male O-ring Face Seal | 3/8 in | Male National Pipe Thread | 3/8-18 | 4 | Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P8-8-6TTM-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 1/2 in | Nav-Sea Male O-ring Face Seal | 1/2 in | Male National Pipe Thread | 3/8-18 | 4 | Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P8-8-8TTM-M |
|
Alloy 400 | Nav-Sea Male O-ring Face Seal | 1/2 in | Nav-Sea Male O-ring Face Seal | 1/2 in | Male National Pipe Thread | 1/2-14 | 4 | Nav-Sea Male O-ring Face by Male National Pipe Thread |